TLK131-48MMX80MM-MCT1114LBFT-B6XM8
10433232
MFG #: Tollok
$0.00
/
- External Diameter (mm): 80 mm
- Internal Diameter (mm): 48 mm
- Axial Force (kN): 84 kN
- Height: 3.40
- Length: 2.30
- Net Weight: 3.00
- Screws Tightening Torque (Nm): 41 Nm
- Torque (Nm): 2010 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.40
Tollok T131048X080 High Torque Locking Device with an external diameter of 80-millimeters and an internal diameter of 48-millimeters.