TLK200-13/8INX2.365IN-MCT533LBFT-BM6X12
10432002
MFG #: Tollok
$0.00
/
- External Diameter (in): 2.365 in
- Internal Diameter (in): 1.375 in
- Axial Force (Lbf): 10986 lbs
- Height: 2.40
- Length: 1.10
- Net Weight: 0.80
- Screws Tightening Torque (Lb/ft): 13 lb/ft
- Torque (Lb/ft): 678 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.40
Tollok T200P010308 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 2.365-inches and an internal diameter of 1.3750-inches.