TLK200-35/8INX5.315IN-MT5536LBFT-BM10X18
10432008
MFG #: Tollok
$0.00
/
- External Diameter (in): 5.315 in
- Internal Diameter (in): 3.625 in
- Axial Force (Lbf): 45262 lbs
- Height: 5.40
- Length: 1.10
- Net Weight: 3.00
- Screws Tightening Torque (Lb/ft): 61 lb/ft
- Torque (Lb/ft): 7914 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.40
Tollok T200P030508 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 5.315-inches and an internal diameter of 3.6250-inches.