TLK200-150MMX200MM-MCT18070LBFT-B24XM12
10432017
MFG #: Tollok
$0.00
/
- External Diameter (mm): 200 mm
- Internal Diameter (mm): 150 mm
- Axial Force (kN): 381 kN
- Height: 7.90
- Length: 2.10
- Net Weight: 9.00
- Screws Tightening Torque (Nm): 145 Nm
- Torque (Nm): 28500 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.90
Tollok T200150X200 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 200-millimeters and an internal diameter of 150-millimeters.