TLK200-29/16INX3.737IN-MT2414LBFT-BM8X16
10432033
MFG #: Tollok
$0.00
/
- External Diameter (in): 3.737 in
- Internal Diameter (in): 2.5625 in
- Axial Force (Lbf): 26088 lbs
- Height: 3.80
- Length: 1.30
- Net Weight: 3.00
- Screws Tightening Torque (Lb/ft): 30 lb/ft
- Torque (Lb/ft): 3127 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.80
Tollok T200P020916 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 3.737-inches and an internal diameter of 2.5625-inches.