TLK200-880MMX990MM-MT1172720LBFT-B74XM24
10432039
MFG #: Tollok
$0.00
/
- External Diameter (mm): 990 mm
- Internal Diameter (mm): 880 mm
- Axial Force (kN): 3620 kN
- Height: 39.00
- Length: 5.20
- Net Weight: 284.00
- Screws Tightening Torque (Nm): 1000 Nm
- Torque (Nm): 1590000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 39.00
Tollok T200880X990 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 990-millimeters and an internal diameter of 880-millimeters.