TLK200-110MMX155MM-MCT7855LBFT-B14XM12
10432041
MFG #: Tollok
$0.00
/
- External Diameter (mm): 155 mm
- Internal Diameter (mm): 110 mm
- Axial Force (kN): 226 kN
- Height: 6.20
- Length: 1.90
- Net Weight: 6.00
- Screws Tightening Torque (Nm): 145 Nm
- Torque (Nm): 12400 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.20
Tollok T200110X155 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 155-millimeters and an internal diameter of 110-millimeters.