TLK200-640MMX750MM-MCT637989LBFT-B54XM24
10432051
MFG #: Tollok
$0.00
/
- External Diameter (mm): 750 mm
- Internal Diameter (mm): 640 mm
- Axial Force (kN): 3337 kN
- Height: 29.60
- Length: 5.20
- Net Weight: 212.00
- Screws Tightening Torque (Nm): 1200 Nm
- Torque (Nm): 1067000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 29.60
Tollok T200640X750 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 750-millimeters and an internal diameter of 640-millimeters.