TLK200-31/2INX5.118IN-MT4770LBFT-BM10X16
10432070
MFG #: Tollok
$0.00
/
- External Diameter (in): 5.118 in
- Internal Diameter (in): 3.5 in
- Axial Force (Lbf): 40388 lbs
- Height: 5.20
- Length: 1.60
- Net Weight: 3.00
- Screws Tightening Torque (Lb/ft): 61 lb/ft
- Torque (Lb/ft): 6792 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.20
Tollok T200P030102 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 5.118-inches and an internal diameter of 3.5000-inches.