TLK200-75MMX115MM-MCT3614LBFT-B14XM10
10432081
MFG #: Tollok
$0.00
/
- External Diameter (mm): 115 mm
- Internal Diameter (mm): 75 mm
- Axial Force (kN): 159 kN
- Height: 4.60
- Length: 1.60
- Net Weight: 3.00
- Screws Tightening Torque (Nm): 83 Nm
- Torque (Nm): 5970 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.60
Tollok T200075X115 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 115-millimeters and an internal diameter of 75-millimeters.