TLK200-820MMX930MM-MT1010457LBFT-B68XM24
10432087
MFG #: Tollok
$0.00
/
- External Diameter (mm): 930 mm
- Internal Diameter (mm): 820 mm
- Axial Force (kN): 3340 kN
- Height: 36.70
- Length: 5.20
- Net Weight: 267.00
- Screws Tightening Torque (Nm): 1000 Nm
- Torque (Nm): 1370000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 36.70
Tollok T200820X930 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 930-millimeters and an internal diameter of 820-millimeters.