TLK200-400MMX495MM-MCT237421LBFT-B36XM22
10432100
MFG #: Tollok
$0.00
/
- External Diameter (mm): 495 mm
- Internal Diameter (mm): 400 mm
- Axial Force (kN): 1985 kN
- Height: 19.50
- Length: 4.60
- Net Weight: 101.00
- Screws Tightening Torque (Nm): 930 Nm
- Torque (Nm): 397000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 19.50
Tollok T200400X495 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 495-millimeters and an internal diameter of 400-millimeters.