TLK200-380MMX475MM-MCT227980LBFT-B36XM22
10432105
MFG #: Tollok
$0.00
/
- External Diameter (mm): 475 mm
- Internal Diameter (mm): 380 mm
- Axial Force (kN): 1994 kN
- Height: 18.00
- Length: 4.60
- Net Weight: 93.00
- Screws Tightening Torque (Nm): 930 Nm
- Torque (Nm): 378700 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 18.00
Tollok T200380X475 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 475-millimeters and an internal diameter of 380-millimeters.