TLK200-23/4INX4.337IN-MT3337LBFT-BM10X14
10432121
MFG #: Tollok
$0.00
/
- External Diameter (in): 4.337 in
- Internal Diameter (in): 2.75 in
- Axial Force (Lbf): 35974 lbs
- Height: 4.40
- Length: 1.60
- Net Weight: 3.00
- Screws Tightening Torque (Lb/ft): 61 lb/ft
- Torque (Lb/ft): 4668 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.40
Tollok T200P020304 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 4.337-inches and an internal diameter of 2.7500-inches.