TLK200-43/16INX6.102IN-MT7434LBT-BM12X14
10432129
MFG #: Tollok
$0.00
/
- External Diameter (in): 6.102 in
- Internal Diameter (in): 4.1875 in
- Axial Force (Lbf): 50860 lbs
- Height: 6.20
- Length: 1.90
- Net Weight: 6.00
- Screws Tightening Torque (Lb/ft): 107 lb/ft
- Torque (Lb/ft): 10355 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.20
Tollok T200P040316 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 6.102-inches and an internal diameter of 4.1875-inches.