TLK200-43/4INX6.496IN-MT9636LBFT-BM12X16
10432130
MFG #: Tollok
$0.00
/
- External Diameter (in): 6.496 in
- Internal Diameter (in): 4.75 in
- Axial Force (Lbf): 57900 lbs
- Height: 6.50
- Length: 1.90
- Net Weight: 6.00
- Screws Tightening Torque (Lb/ft): 107 lb/ft
- Torque (Lb/ft): 13423 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.50
Tollok T200P040304 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 6.496-inches and an internal diameter of 4.7500-inches.