TLK200-340MMX425MM-MCT165951LBFT-B36XM20
10432140
MFG #: Tollok
$0.00
/
- External Diameter (mm): 425 mm
- Internal Diameter (mm): 340 mm
- Axial Force (kN): 1615 kN
- Height: 16.80
- Length: 4.00
- Net Weight: 66.00
- Screws Tightening Torque (Nm): 690 Nm
- Torque (Nm): 274500 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 16.80
Tollok T200340X425 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 425-millimeters and an internal diameter of 340-millimeters.