TLK200-190MMX250MM-MCT32969LBFT-B28XM14
10432151
MFG #: Tollok
$0.00
/
- External Diameter (mm): 250 mm
- Internal Diameter (mm): 190 mm
- Axial Force (kN): 602 kN
- Height: 9.90
- Length: 2.70
- Net Weight: 19.00
- Screws Tightening Torque (Nm): 230 Nm
- Torque (Nm): 57200 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 9.90
Tollok T200190X250 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 250-millimeters and an internal diameter of 190-millimeters.