TLK200-95MMX135MM-MCT5827LBFT-B18XM10
10432160
MFG #: Tollok
$0.00
/
- External Diameter (mm): 135 mm
- Internal Diameter (mm): 95 mm
- Axial Force (kN): 201 kN
- Height: 5.40
- Length: 1.50
- Net Weight: 4.00
- Screws Tightening Torque (Nm): 83 Nm
- Torque (Nm): 9560 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.40
Tollok T200095X135 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 135-millimeters and an internal diameter of 95-millimeters.