TLK200-315/16INX5.709IN-M7035LBT-BM12X14
10432174
MFG #: Tollok
$0.00
/
- External Diameter (in): 5.709 in
- Internal Diameter (in): 3.9375 in
- Axial Force (Lbf): 50992 lbs
- Height: 5.80
- Length: 1.90
- Net Weight: 5.00
- Screws Tightening Torque (Lb/ft): 107 lb/ft
- Torque (Lb/ft): 9735 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.80
Tollok T200P031516 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 5.709-inches and an internal diameter of 3.9375-inches.