TLK200-19MMX47MM-MCT199LBFT-B8XM6
10432175
MFG #: Tollok
$0.00
/
- External Diameter (mm): 47 mm
- Internal Diameter (mm): 19 mm
- Axial Force (kN): 33 kN
- Height: 1.90
- Length: 1.10
- Net Weight: 0.40
- Screws Tightening Torque (Nm): 17 Nm
- Torque (Nm): 310 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 1.90
Tollok T200019X047 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 47-millimeters and an internal diameter of 19-millimeters.