TLK200-6INX8.268IN-MCT19444LBFT-BM12X26
10432181
MFG #: Tollok
$0.00
/
- External Diameter (in): 8.268 in
- Internal Diameter (in): 6 in
- Axial Force (Lbf): 92495 lbs
- Height: 8.30
- Length: 2.10
- Net Weight: 9.00
- Screws Tightening Torque (Lb/ft): 107 lb/ft
- Torque (Lb/ft): 27562 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 8.30
Tollok T200P060000 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 8.268-inches and an internal diameter of 6.0000-inches.