TLK200-31/8INX4.724IN-MT3755LBFT-BM10X14
10432228
MFG #: Tollok
$0.00
/
- External Diameter (in): 4.724 in
- Internal Diameter (in): 3.125 in
- Axial Force (Lbf): 35611 lbs
- Height: 4.80
- Length: 1.60
- Net Weight: 3.00
- Screws Tightening Torque (Lb/ft): 61 lb/ft
- Torque (Lb/ft): 5303 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.80
Tollok T200P030108 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 4.724-inches and an internal diameter of 3.1250-inches.