TLK200-23/16INX3.543IN-MT1810LBFT-BM8X14
10432230
MFG #: Tollok
$0.00
/
- External Diameter (in): 3.543 in
- Internal Diameter (in): 2.1875 in
- Axial Force (Lbf): 22913 lbs
- Height: 3.60
- Length: 1.40
- Net Weight: 2.00
- Screws Tightening Torque (Lb/ft): 30 lb/ft
- Torque (Lb/ft): 2338 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.60
Tollok T200P020316 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 3.543-inches and an internal diameter of 2.1875-inches.