TLK200-580MMX690MM-MCT542107LBFT-B50XM24
10432236
MFG #: Tollok
$0.00
/
- External Diameter (mm): 690 mm
- Internal Diameter (mm): 580 mm
- Axial Force (kN): 3112 kN
- Height: 27.20
- Length: 5.20
- Net Weight: 194.00
- Screws Tightening Torque (Nm): 1200 Nm
- Torque (Nm): 902500 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 27.20
Tollok T200580X690 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 690-millimeters and an internal diameter of 580-millimeters.