TLK200-25MMX50MM-MCT295LBFT-B8XM6
10432242
MFG #: Tollok
$0.00
/
- External Diameter (mm): 50 mm
- Internal Diameter (mm): 25 mm
- Axial Force (kN): 33 kN
- Height: 2.00
- Length: 1.10
- Net Weight: 0.70
- Screws Tightening Torque (Nm): 17 Nm
- Torque (Nm): 410 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.00
Tollok T200025X050 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 50-millimeters and an internal diameter of 25-millimeters.