TLK200-27/8INX4.528IN-MT3472LBFT-BM10X14
10432259
MFG #: Tollok
$0.00
/
- External Diameter (in): 4.528 in
- Internal Diameter (in): 2.875 in
- Axial Force (Lbf): 35793 lbs
- Height: 4.60
- Length: 1.60
- Net Weight: 3.00
- Screws Tightening Torque (Lb/ft): 61 lb/ft
- Torque (Lb/ft): 4882 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.60
Tollok T200P020708 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 4.528-inches and an internal diameter of 2.8750-inches.