TLK200-620MMX730MM-MCT608487LBFT-B52XM24
10432266
MFG #: Tollok
$0.00
/
- External Diameter (mm): 730 mm
- Internal Diameter (mm): 620 mm
- Axial Force (kN): 3218 kN
- Height: 28.80
- Length: 5.20
- Net Weight: 205.00
- Screws Tightening Torque (Nm): 1200 Nm
- Torque (Nm): 997500 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 28.80
Tollok T200620X730 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 730-millimeters and an internal diameter of 620-millimeters.