TLK200-2INX3.346IN-MCT1663LBFT-BM8X14
10432314
MFG #: Tollok
$0.00
/
- External Diameter (in): 3.346 in
- Internal Diameter (in): 2 in
- Axial Force (Lbf): 23027 lbs
- Height: 3.40
- Length: 1.40
- Net Weight: 1.00
- Screws Tightening Torque (Lb/ft): 30 lb/ft
- Torque (Lb/ft): 2138 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.40
Tollok T200P020000 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 3.346-inches and an internal diameter of 2.0000-inches.