TLK200-33/4INX5.305IN-MT5727LBFT-BM10X18
10432337
MFG #: Tollok
$0.00
/
- External Diameter (in): 5.305 in
- Internal Diameter (in): 3.75 in
- Axial Force (Lbf): 45262 lbs
- Height: 5.40
- Length: 1.60
- Net Weight: 6.00
- Screws Tightening Torque (Lb/ft): 61 lb/ft
- Torque (Lb/ft): 8186 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.40
Tollok T200P030304 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 5.305-inches and an internal diameter of 3.7500-inches.