TLK200-280MMX355MM-MCT94776LBFT-B32XM18
10432347
MFG #: Tollok
$0.00
/
- External Diameter (mm): 355 mm
- Internal Diameter (mm): 280 mm
- Axial Force (kN): 1123 kN
- Height: 14.00
- Length: 3.50
- Net Weight: 42.00
- Screws Tightening Torque (Nm): 485 Nm
- Torque (Nm): 157200 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 14.00
Tollok T200280X355 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 355-millimeters and an internal diameter of 280-millimeters.