TLK200-800MMX910MM-MCT958828LBFT-B66XM24
10432352
MFG #: Tollok
$0.00
/
- External Diameter (mm): 910 mm
- Internal Diameter (mm): 800 mm
- Axial Force (kN): 4025 kN
- Height: 35.90
- Length: 5.20
- Net Weight: 260.00
- Screws Tightening Torque (Nm): 1200 Nm
- Torque (Nm): 1610000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 35.90
Tollok T200800X910 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 910-millimeters and an internal diameter of 800-millimeters.