TLK200-520MMX630MM-MCT442536LBFT-B45XM24
10432370
MFG #: Tollok
$0.00
/
- External Diameter (mm): 630 mm
- Internal Diameter (mm): 520 mm
- Axial Force (kN): 2817 kN
- Height: 24.90
- Length: 5.20
- Net Weight: 176.00
- Screws Tightening Torque (Nm): 1200 Nm
- Torque (Nm): 732400 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 24.90
Tollok T200520X630 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 630-millimeters and an internal diameter of 520-millimeters.