TLK200-21/8INX3.346IN-MCT1767LBFT-BM8X14
10432383
MFG #: Tollok
$0.00
/
- External Diameter (in): 3.346 in
- Internal Diameter (in): 2.125 in
- Axial Force (Lbf): 23027 lbs
- Height: 3.40
- Length: 1.40
- Net Weight: 1.00
- Screws Tightening Torque (Lb/ft): 30 lb/ft
- Torque (Lb/ft): 2271 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.40
Tollok T200P020108 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 3.346-inches and an internal diameter of 2.1250-inches.