TLK200-27/16INX3.740IN-MT2296LBFT-BM8X16
10432391
MFG #: Tollok
$0.00
/
- External Diameter (in): 3.74 in
- Internal Diameter (in): 2.4375 in
- Axial Force (Lbf): 26088 lbs
- Height: 3.80
- Length: 1.40
- Net Weight: 2.00
- Screws Tightening Torque (Lb/ft): 30 lb/ft
- Torque (Lb/ft): 2979 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.80
Tollok T200P020716 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 3.740-inches and an internal diameter of 2.4375-inches.