TLK200-60MMX90MM-MCT1925LBFT-B14XM8
10432410
MFG #: Tollok
$0.00
/
- External Diameter (mm): 90 mm
- Internal Diameter (mm): 60 mm
- Axial Force (kN): 102 kN
- Height: 3.60
- Length: 1.40
- Net Weight: 2.00
- Screws Tightening Torque (Nm): 41 Nm
- Torque (Nm): 3050 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.60
Tollok T200060X090 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 90-millimeters and an internal diameter of 60-millimeters.