TLK200-32MMX60MM-MCT502LBFT-B12XM6
10432419
MFG #: Tollok
$0.00
/
- External Diameter (mm): 60 mm
- Internal Diameter (mm): 32 mm
- Axial Force (kN): 49 kN
- Height: 2.40
- Length: 1.10
- Net Weight: 0.70
- Screws Tightening Torque (Nm): 17 Nm
- Torque (Nm): 780 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.40
Tollok T200032X060 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 60-millimeters and an internal diameter of 32-millimeters.