TLK200-415/16INX7.087IN-MT12455LBFT-BM12
10432439
MFG #: Tollok
$0.00
/
- External Diameter (in): 7.087 in
- Internal Diameter (in): 4.9375 in
- Axial Force (Lbf): 71998 lbs
- Height: 7.10
- Length: 2.10
- Net Weight: 8.00
- Screws Tightening Torque (Lb/ft): 107 lb/ft
- Torque (Lb/ft): 17443 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.10
Tollok T200P041516 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 7.087-inches and an internal diameter of 4.9375-inches.