TLK200-100MMX145MM-MCT7191LBFT-B14XM12
10432473
MFG #: Tollok
$0.00
/
- External Diameter (mm): 145 mm
- Internal Diameter (mm): 100 mm
- Axial Force (kN): 227 kN
- Height: 5.80
- Length: 1.90
- Net Weight: 5.00
- Screws Tightening Torque (Nm): 145 Nm
- Torque (Nm): 11300 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.80
Tollok T200100X145 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 145-millimeters and an internal diameter of 100-millimeters.