TLK200-900MMX1010MM-MT1216974LBFTB75XM24
10432474
MFG #: Tollok
$0.00
/
- External Diameter (mm): 1010 mm
- Internal Diameter (mm): 900 mm
- Axial Force (kN): 3680 kN
- Height: 39.80
- Length: 5.20
- Net Weight: 291.00
- Screws Tightening Torque (Nm): 1000 Nm
- Torque (Nm): 1650000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 39.80
Tollok T200900X1010 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 1010-millimeters and an internal diameter of 900-millimeters.