TLK200-860MMX970MM-MT1121091LBFT-B72XM24
10432519
MFG #: Tollok
$0.00
/
- External Diameter (mm): 970 mm
- Internal Diameter (mm): 860 mm
- Axial Force (kN): 3540 kN
- Height: 39.00
- Length: 5.20
- Net Weight: 284.00
- Screws Tightening Torque (Nm): 1000 Nm
- Torque (Nm): 1520000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 39.00
Tollok T200860X970 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 970-millimeters and an internal diameter of 860-millimeters.