TLK200-760MMX870MM-MCT892448LBFT-B64XM24
10432529
MFG #: Tollok
$0.00
/
- External Diameter (mm): 870 mm
- Internal Diameter (mm): 760 mm
- Axial Force (kN): 3915 kN
- Height: 34.30
- Length: 5.20
- Net Weight: 249.00
- Screws Tightening Torque (Nm): 1200 Nm
- Torque (Nm): 1487000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 34.30
Tollok T200760X870 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 870-millimeters and an internal diameter of 760-millimeters.