TLK200-61/2INX8.858IN-MT23610LBT-BM14X22
10432538
MFG #: Tollok
$0.00
/
- External Diameter (in): 8.858 in
- Internal Diameter (in): 6.5 in
- Axial Force (Lbf): 107102 lbs
- Height: 8.90
- Length: 2.40
- Net Weight: 13.00
- Screws Tightening Torque (Lb/ft): 170 lb/ft
- Torque (Lb/ft): 34665 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 8.90
Tollok T200P060102 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 8.858-inches and an internal diameter of 6.5000-inches.