TLK200-560MMX670MM-MCT501541LBFT-B48XM24
10432544
MFG #: Tollok
$0.00
/
- External Diameter (mm): 670 mm
- Internal Diameter (mm): 560 mm
- Axial Force (kN): 2992 kN
- Height: 26.40
- Length: 5.20
- Net Weight: 184.00
- Screws Tightening Torque (Nm): 1200 Nm
- Torque (Nm): 837700 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 26.40
Tollok T200560X670 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 670-millimeters and an internal diameter of 560-millimeters.