TLK200-720MMX830MM-MCT789189LBFT-B60XM24
10432545
MFG #: Tollok
$0.00
/
- External Diameter (mm): 830 mm
- Internal Diameter (mm): 720 mm
- Axial Force (kN): 3681 kN
- Height: 32.70
- Length: 5.20
- Net Weight: 238.00
- Screws Tightening Torque (Nm): 1200 Nm
- Torque (Nm): 1325000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 32.70
Tollok T200720X830 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 830-millimeters and an internal diameter of 720-millimeters.