TLK200-480MMX585MM-MCT379843LBFT-B42XM24
10432551
MFG #: Tollok
$0.00
/
- External Diameter (mm): 585 mm
- Internal Diameter (mm): 480 mm
- Axial Force (kN): 2644 kN
- Height: 23.10
- Length: 5.20
- Net Weight: 119.00
- Screws Tightening Torque (Nm): 1200 Nm
- Torque (Nm): 634600 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 23.10
Tollok T200480X585 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 585-millimeters and an internal diameter of 480-millimeters.