TLK200-740MMX850MM-MCT840818LBFT-B62XM24
10432553
MFG #: Tollok
$0.00
/
- External Diameter (mm): 850 mm
- Internal Diameter (mm): 740 mm
- Axial Force (kN): 3798 kN
- Height: 33.50
- Length: 5.20
- Net Weight: 243.00
- Screws Tightening Torque (Nm): 1200 Nm
- Torque (Nm): 1405000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 33.50
Tollok T200740X850 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 850-millimeters and an internal diameter of 740-millimeters.