TLK200-77/8INX10.236IN-MT38592LBT-M14X30
10432586
MFG #: Tollok
$0.00
/
- External Diameter (in): 10.236 in
- Internal Diameter (in): 7.875 in
- Axial Force (Lbf): 144497 lbs
- Height: 10.30
- Length: 2.80
- Net Weight: 19.00
- Screws Tightening Torque (Lb/ft): 170 lb/ft
- Torque (Lb/ft): 57271 lb/ft
- Unit of Dimension: IN
- Weight unit: LB
- Width: 10.30
Tollok T200P070708 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 10.236-inches and an internal diameter of 7.8750-inches.