TLK200-240MMX305MM-MCT63430LBFT-B30XM16
10432620
MFG #: Tollok
$0.00
/
- External Diameter (mm): 305 mm
- Internal Diameter (mm): 240 mm
- Axial Force (kN): 884 kN
- Height: 12.10
- Length: 3.00
- Net Weight: 26.00
- Screws Tightening Torque (Nm): 355 Nm
- Torque (Nm): 106000 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.10
Tollok T200240X305 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 305-millimeters and an internal diameter of 240-millimeters.