TLK200-28MMX55MM-MCT369LBFT-B10XM6
10432637
MFG #: Tollok
$0.00
/
- External Diameter (mm): 55 mm
- Internal Diameter (mm): 28 mm
- Axial Force (kN): 41 kN
- Height: 2.20
- Length: 1.10
- Net Weight: 0.70
- Screws Tightening Torque (Nm): 17 Nm
- Torque (Nm): 570 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.20
Tollok T200028X055 Medium-High Torque-Wide Tolerances Locking Device with an external diameter of 55-millimeters and an internal diameter of 28-millimeters.